(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desktop Stand (A7331-0)

Part Number

Configured Part Number is shown.

A7331-0

Part Number
A7331-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color Frontage
(mm)
Effective inner dimension
(mm)
Trusco code Weight
(kg)

810,462 IDR

1 Piece(s) 12 Day(s) White390360 x 250 x 147855-98001.58

Loading...

  1. 1

Basic Information

Product Type Related Item Depth(mm) 250 Height(mm) 160
Maximum load capacity(kg/unit) 15 Material Steel

Please check the type/dimensions/specifications of the part A7331-0 in the Desktop Stand series.

Products like this...

Part Number
A7331-24
A7333-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color Frontage
(mm)
Effective inner dimension
(mm)
Trusco code Weight
(kg)

810,462 IDR

1 Piece(s) 12 Day(s) Black390360 x 250 x 147855-98011.58

968,000 IDR

1 Piece(s) 12 Day(s) White590560 x 250 x 147855-98021.85

Tech Support