(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Display Board

Part Number

Configured Part Number is shown.

DB-500

Part Number
DB-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

865,714 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Main Body Color Black Depth(mm) 168
Height(mm) 38 Maximum load capacity(kg/unit) 1 Frontage(mm) 500
Material Main Body: ABS Resin, Top Sheet: Polypropylene(PP) Trusco code 829-0335 Weight(g) 400

Please check the type/dimensions/specifications of the part DB-500 in the Display Board series.

Tech Support