(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Marker "LETATWIN", Tape Cassette

Part Number

Configured Part Number is shown.

Part Number
LM-TP505T
LM-TP505W
LM-TP505Y
LM-TP509T
LM-TP512W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Tape dimension
(mm x m)
Trusco Code Mass
(g)

432,431 IDR

1 Piece(s) 8 Day(s) Transparent5 x 8855-035848

432,431 IDR

1 Piece(s) 8 Day(s) White5 x 16855-035656

432,431 IDR

1 Piece(s) 8 Day(s) Yellow5 x 8855-035748

432,431 IDR

1 Piece(s) 8 Day(s) Transparent9 x 8855-036154

432,431 IDR

1 Piece(s) 8 Day(s) White12 x 16855-036277

Loading...

  1. 1

Basic Information

Compatible Model LM-500, LM-500W, LM-550W

Tech Support