(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screen for Spark Spatter Sheet, One Side Coating

Part Number

Configured Part Number is shown.

 
Part Number
TS-1020
TS-2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Compatible Cylinder Trusco Code Mass
(g)

3,296,924 IDR

1 Piece(s) 12 Day(s) 970For spark impact stand 1020 type390-7015900

5,708,548 IDR

1 Piece(s) 12 Day(s) 1970For spark impact type 2020390-70311800

Loading...

  1. 1

Basic Information

Product Type Protective Screen for Sparks Details Type One side coating Length(mm) 1970
Sheet thickness(mm) 0.63

Tech Support