(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessories for Welding Table System, Side Clamp【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

TCX6210-K04

 
Part Number
TCX6210-K04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

3,803,077 IDR

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Clamp range(mm) 0 to 35 Material Main Body: Carbon steel (SS400, SUM22L), Screw part: Aluminum alloy steel (A6061) Trusco code 818-8524
Weight(kg) 1040

Tech Support