(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessories for Welding Table System, Magnet-equipped V Block【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

T64217-K04

Part Number
T64217-K04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,415,385 IDR

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Height(mm) 12 Diameter(mm) 37 Material Aluminum alloy steel (AC3A)
Trusco code 818-8514 Weight(kg) 440

Tech Support