(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessories for Welding Table System, Magnet Plug【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

T65410-K04

Part Number
T65410-K04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,358,462 IDR

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Height(mm) 25 Diameter(mm) 25 Material Carbon Steel (SS400)
Trusco code 818-8526 Weight(kg) 120

Tech Support