(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessories for Welding Table System, D Stopper【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

T60630-K04

Part Number
T60630-K04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2,207,692 IDR

4 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 121.2 Depth(mm) 25 Thickness(mm) 12
Slot length(mm) 76.2 Material Aluminum alloy steel (A6061) Trusco code 818-8516
Weight(kg) 400

Tech Support