(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welding Torch Parts, Tip【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
02001
02002
02003
02004
02017
23008
23010
23011
23041
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTip Type Size
(mm)
Box Color Applicable Wire diameter Trusco Code

351,077 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) N (Panasonic)Length 45Blue0.9293-2431

298,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) N (Panasonic)Length 45Blue1.0293-2440

298,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) N (Panasonic)Length 45Blue1.2293-2458

298,308 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) N (Panasonic)Length 45Blue1.6293-2474

298,308 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) N (Panasonic)Length 45Blue1.4293-2466

351,077 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) D (Daihen)Length 40Orange0.9293-2482

278,615 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) D (Daihen)Length 40Orange1.2293-2504

298,308 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) D (Daihen)Length 40Orange1.6293-2521

298,308 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) D (Daihen)Length 40Orange1.4293-2512

Loading...

  1. 1

Basic Information

Quantity in Box (Pieces) 10 Mass(g) 170

Tech Support