(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welding Torch Parts, Nozzle【5-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
01001
01002
01003
01005
01010
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Current
(A)
Shape Size
(mm)
Trusco Code Quantity in Box (Pieces) Mass
(g)

1,216,308 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 500StraightInner diameter 19 x Length 88293-25555750

1,110,616 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 350StraightInner diameter 16 x Length 73293-253910700

1,281,077 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 350TaperInner diameter 12 x Length 73293-254710650

1,844,924 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 500TaperInner diameter 13 x Length 88293-25715750

1,844,924 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 500taperInner diameter 16 x Length 88293-25635750

Loading...

  1. 1

Basic Information

Tip Type N (Panasonic) Box Color Blue

Tech Support