(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator with Fin (for carbon dioxide)

Part Number

Configured Part Number is shown.

Part Number
YC-1F
YC-2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Weight
(kg)

8,680,000 IDR

1 Piece(s) Quote 434-66112.5

9,593,385 IDR

1 Piece(s) 1 Day(s) 434-66293

Loading...

  1. 1

Basic Information

Primary side working pressure(MPa) 2 to 12 Secondary side working pressure(MPa) 0.1 to 0.3 Port connection W22-14 (right)
Outlet connection Φ8 hose port Standard flow rate 25 L/min Fluid Carbon gas
Material Brass

Tech Support