(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator for Oxygen "SS Boy"

Part Number

Configured Part Number is shown.

SSB-OXW

Part Number
SSB-OXW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,749,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Primary side working pressure(MPa) 2 to 15 Secondary side working pressure(MPa) 0.2 to 0.99 Outlet connection φ8 hose port
Material Brass Trusco code 434-5061 Weight(kg) 1.7

Please check the type/dimensions/specifications of the part SSB-OXW in the Pressure Regulator for Oxygen "SS Boy" series.

Tech Support