(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator for Corrosive Gas

Part Number

Configured Part Number is shown.

Part Number
YS-1-R-1101-1204-NH3
YS-1-R-1201-1404-H2S
YS-1-R-2101-1304-CL2
YS-1-R-2101-1304-SO2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary side working pressure
(MPa)
Fluid Trusco code

34,007,693 IDR

1 Piece(s) Quote 0.2 to 1.8Ammonia434-6947

34,007,693 IDR

1 Piece(s) Quote 0.2 to 3.2Hydrogen Sulfide434-6939

34,007,693 IDR

1 Piece(s) Quote 0.2 to 1.3Chlorine434-6921

34,007,693 IDR

1 Piece(s) Quote 0.2 to 1.3Sulfur dioxide434-6955

Loading...

  1. 1

Basic Information

Secondary side working pressure(MPa) 0.1 to 0.2 Outlet connection Rc1/4 Material Stainless
Weight(kg) 2

Tech Support