(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Regulator for Analyzer

Part Number

Configured Part Number is shown.

Part Number
NPR-1B-R-11N01-2210-F
NPR-1B-R-12N01-2210-F-H2
NPR-1B-R-13N01-2210-F-HE
NPR-1S-R-11N01-2210-F
NPR-1S-R-12N01-2210-F-H2
YR-90S-R-11N01-2210
YR-90S-R-12N01-2210-H2
YR-90S-R-13N01-2210-HE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPort connection Outlet connection Standard flow rate Fluid Material Trusco code Weight
(kg)

10,047,539 IDR

1 Piece(s) 12 Day(s) W22-14 (right)Rc1/4 with valve100 L/minAir / Argon / Nitrogen / OxygenBrass434-48471.6

10,047,539 IDR

1 Piece(s) Quote W22-14 (left)Rc1/4 with valve200 L/minHydrogenBrass434-48551.6

10,047,539 IDR

1 Piece(s) Quote W21-14 (left)Rc1/4 with valve200 L/minHeliumBrass434-48631.6

24,662,000 IDR

1 Piece(s) 12 Day(s) W22-14 (right)Rc1/4 with valve100 L/minAir / Argon / Nitrogen / OxygenStainless434-48711.6

24,662,000 IDR

1 Piece(s) Quote W22-14 (left)Rc1/4 with valve200 L/minHydrogenStainless434-48801.6

20,095,077 IDR

1 Piece(s) Quote W22-14 (right)Rc1/4100 L/minAir / Argon / Nitrogen / OxygenStainless434-68911.3

20,095,077 IDR

1 Piece(s) Quote W22-14 (left)Rc1/4100 L/minHydrogenStainless434-69041.3

20,095,077 IDR

1 Piece(s) Quote W21-14 (left)Rc1/4100 L/minHeliumStainless434-69121.3

Loading...

  1. 1

Basic Information

Primary side working pressure(MPa) 2 to 15 Secondary side working pressure(MPa) 0.2 to 0.6

Tech Support