(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-stage Pressure Regulator for Analyzer

Part Number

Configured Part Number is shown.

Part Number
FR1BTRC11
FR1BTRC12
FR1BTRC13
MSR1B11TRC
MSR1B12TRC
MSR1B13TRC
MSR1S11TRC
MSR1S12TRC
MSR1S13TRC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSecondary side working pressure
(MPa)
Port connection Outlet connection Standard flow rate Fluid Material Trusco code Weight
(kg)

6,282,770 IDR

1 Piece(s) Quote 0.02 to 0.26W22-14 (right)Rc1/420 L/minAir / Argon / Nitrogen / OxygenBrass434-45961.9

6,282,770 IDR

1 Piece(s) Quote 0.02 to 0.26W22-14 (left)Rc1/440 L/minHydrogenBrass434-46001.9

6,282,770 IDR

1 Piece(s) Quote 0.02 to 0.26W21-14 (left)Rc1/440 L/minHeliumBrass434-46181.9

10,960,924 IDR

1 Piece(s) Quote 0.05 to 0.6W22-14 (right)Rc1/4 with valve60 L/minAir / Argon / Nitrogen / OxygenBrass434-47231.9

10,960,924 IDR

1 Piece(s) Quote 0.05 to 0.6W22-14 (left)Rc1/4 with valve120 L/minHydrogenBrass434-47311.9

10,960,924 IDR

1 Piece(s) Quote 0.05 to 0.6W21-14 (left)Rc1/4 with valve120 L/minHeliumBrass434-47401.9

26,488,924 IDR

1 Piece(s) Quote 0.05 to 0.6W22-14 (right)Rc1/4 with valve60 L/minAir / Argon / Nitrogen / OxygenStainless434-47582

26,488,924 IDR

1 Piece(s) Quote 0.05 to 0.6W22-14 (left)Rc1/4 with valve120 L/minHydrogenStainless434-47662

26,488,924 IDR

1 Piece(s) Quote 0.05 to 0.6W21-14 (left)Rc1/4 with valve120 L/minHeliumStainless434-47742

Loading...

  1. 1

Basic Information

Primary side working pressure(MPa) 2 to 15

Tech Support