(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pulsarlube M/MSP/PLC Remote Installation Kit/Multi-point Lubrication Kit

Part Number

Configured Part Number is shown.

Part Number
1250MD-2RS
1250MD-3RS
1250MD-4RS
1250MD-5RS
1250MD-6RS
1250MD-7RS
1250MD-8RS
1250RC-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Model Applicable point Trusco Code Mass

5,844,615 IDR

1 Piece(s) 8 Day(s) or more Multi-point Lubrication Kit2 points820-6673595

6,401,538 IDR

1 Piece(s) 8 Day(s) or more Multi-point Lubrication Kit3 points820-6674670

6,778,462 IDR

1 Piece(s) 13 Day(s) or more Multi-point Lubrication Kit4 points820-6675690

7,350,769 IDR

1 Piece(s) 13 Day(s) or more Multi-point Lubrication Kit5 points820-6676765

7,803,077 IDR

1 Piece(s) 8 Day(s) or more Multi-point Lubrication Kit6 points820-6677785

8,284,615 IDR

1 Piece(s) 8 Day(s) or more Multi-point Lubrication Kit7 points820-6678860

8,736,923 IDR

1 Piece(s) 8 Day(s) or more Multi-point Lubrication Kit8 points820-6679880

1,450,286 IDR

1 Piece(s) 12 Day(s) Remote Installation Kit1 point496-4471270

Loading...

  1. 1

Tech Support