(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Grease Gun (for cartridge grease)

Part Number

Configured Part Number is shown.

TMGS-80

 
Part Number
TMGS-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

432,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Grease Gun Nozzle Length(mm) 80 Grease Capacity(g) 80
Single discharge quantity(cc) 0.54 Overall Length(mm) 80 Oil tank diameter(mm) 180
Max. Pressure(MPa) 6.89 Trusco Code 799-2793 Mass(g) 138
Applicable Grease Consistency No. 1, No. 2

Please check the type/dimensions/specifications of the part TMGS-80 in the Mini Grease Gun (for cartridge grease) series.

Tech Support