(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nozzle for Grease Gun for pressed against type

Part Number

Configured Part Number is shown.

G612

Part Number
G612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

60,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Type details For pressed against type Connecting screw diameter R1/8
Total Length(mm) 250 Material Body: Iron Trusco code 798-2747
Weight(g) 56

Please check the type/dimensions/specifications of the part G612 in the Nozzle for Grease Gun for pressed against type series.

Tech Support