(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nozzle for Grease Gun for flexible chucking type

Part Number

Configured Part Number is shown.

G604

Part Number
G604
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

215,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Type details For flexible chucking type Connecting screw diameter R1/8
Total Length(mm) 450 Material Hose: Nylon, Tip/Root: Iron Trusco code 798-2721
Weight(g) 81

Please check the type/dimensions/specifications of the part G604 in the Nozzle for Grease Gun for flexible chucking type series.

Tech Support