(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stone Scraper "Bishan"

Part Number

Configured Part Number is shown.

NB10A

 
Part Number
NB10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,841,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of Non-load Blows(rpm) 2500 Air Consumption(m3/min) 0.35 Total Length(mm) 210
Operating Air Pressure(Mpa) 0.6 Hose Inlet Rc3/8 Trusco Code 753-3845
Mass(g) 10000

Please check the type/dimensions/specifications of the part NB10A in the Stone Scraper "Bishan" series.

Tech Support