(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Mechanical Saw

Part Number

Configured Part Number is shown.

SI-4740

 
Part Number
SI-4740
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,010,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity(mm) Iron plate 2.0 Exhaust Rear Operating Air Pressure(Mpa) 0.6
Stroke Length(mm) 5 Number of Strokes(Times/min) 10500 Air Consumption(m3/min) 0.28
Total Length(mm) 148 Hose Take-in Port 1/4 NPT Trusco Code 404-2743
Mass 520 g

Please check the type/dimensions/specifications of the part SI-4740 in the Mini Mechanical Saw series.

Tech Support