(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe Saw 380SP

Part Number

Configured Part Number is shown.

PS381SP

 
Part Number
PS381SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

71,796,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Power Consumption(W) 1300 Power cord length(m) 5 Thickness(mm) 252
Stroke(mm) 57 Width(mm) 302 Length(mm) 612
Capability(A) 50~350 Trusco Code 129-2162 Mass(g) 19000
Power Supply(V) AC100V

Please check the type/dimensions/specifications of the part PS381SP in the Pipe Saw 380SP series.

Tech Support