(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Scissors Compact Type (TGH-185L)

Part Number

Configured Part Number is shown.

TGH-185L

 
Part Number
TGH-185L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code

229,231 IDR

1 Piece(s) 12 Day(s) Left bending818-9508

Loading...

  1. 1

Basic Information

Overall Length(mm) 185 Blade Length(mm) 14 Cutting Capacity: Steel Sheet(mm) 1.2
Cutting Capacity: Copper Sheet(mm) 1.5 Cutting Capacity: Stainless Steel Sheet(mm) 0.7 Material Blade: Chrome molybdenum steel, Grip: Polyvinyl chloride, thermoplastic Rubber
Mass 185 g

Please check the type/dimensions/specifications of the part TGH-185L in the Universal Scissors Compact Type series.

Products like this...

Part Number
TGH-185R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code

213,840 IDR

1 Piece(s) 12 Day(s) Right bending818-9509

Tech Support