(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet Metal Working Cutting Shears

Part Number

Configured Part Number is shown.

 
Part Number
TGH-265L
TGH-265R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code

347,692 IDR

1 Piece(s) Quote Left bending818-8062

347,692 IDR

1 Piece(s) Quote Right bending818-8063

Loading...

  1. 1

Basic Information

Overall Length(mm) 265 Blade Length(mm) 30 Cutting Capacity: Steel Sheet(mm) 0.78
Cutting Capacity: Copper Sheet(mm) 0.94 Cutting Capacity: Stainless Steel Sheet(mm) 0.45 Material High Carbon Steel
Mass 600 g

Tech Support