(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron Plate Cutting Shears

Part Number

Configured Part Number is shown.

TGH-300F

 
Part Number
TGH-300F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

820,171 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 300 Blade Length(mm) 50 Cutting Capacity: Steel Sheet(mm) 0.78
Cutting Capacity: Copper Sheet(mm) 0.94 Cutting Capacity: Stainless Steel Sheet(mm) 0.45 Details Type Offset Type
Trusco Code 819-1135 Material High Carbon Steel Mass 750 g

Please check the type/dimensions/specifications of the part TGH-300F in the Iron Plate Cutting Shears series.

Tech Support