(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Edged Tool for Pipe Groove Processing Machine

Part Number

Configured Part Number is shown.

 
Part Number
BIT-016E01
BIT-024B06
BIT-024E01
BIT-024F01
BIT-042E03
BIT-042E04
BIT-042E06
BIT-042F02
BIT-120E01
BIT-120F01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Flaring angle
(°)
Compatible models Trusco code Weight
(g)

1,613,846 IDR

1 Piece(s) 12 Day(s) Outer blade30FBM-16-1114-326815

2,461,538 IDR

1 Piece(s) 12 Day(s) Inner blade30FBM-24-1114-327522

1,827,692 IDR

1 Piece(s) 12 Day(s) Outer blade30FBM-24-1114-326924

1,672,308 IDR

1 Piece(s) 12 Day(s) Flat blade-FBM-24-1114-327820

2,012,308 IDR

1 Piece(s) 12 Day(s) Outer blade45FBM-80A, 300114-327184

1,969,231 IDR

1 Piece(s) 12 Day(s) Outer blade30FBM-80A, 300114-3273115

1,613,846 IDR

1 Piece(s) 12 Day(s) Outer blade30FBM-80A, 300114-327274

1,600,000 IDR

1 Piece(s) 12 Day(s) Flat blade-FBM-80A, 300114-327968

4,427,692 IDR

1 Piece(s) 12 Day(s) Outer blade30FBM-80A, 300114-3274230

4,103,077 IDR

1 Piece(s) 12 Day(s) Flat blade-FBM-300114-3280230

Loading...

  1. 1

Tech Support