(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Pipe Threading Machine (Part Numbers)

Part Number

Configured Part Number is shown.

F25A3

Part Number
F25A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

47,349,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Threading capability 8A to 25A (1/4B to 1B) Number of load-free rotations(min-1) 55 Power Supply(V) AC100
Power Consumption(W) 400 Power cord length(m) 1.7 Trusco Code 125-6452
Mass(g) 19800

Please check the type/dimensions/specifications of the part F25A3 in the Small Pipe Threading Machine series.

Tech Support