(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Die Head

Part Number

Configured Part Number is shown.

Part Number
AD15A-20A(1/2-3/4)(29A850)
AD25A-50A (1-2)29A020
AD65A-80A (21/2-3)29A030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions Compatible Model Trusco Code Mass
(g)

17,085,231 IDR

1 Piece(s) Quote Automatic cutting 1/2 to 3/4NS(S) 50A3, S80A3, F(NS, N) 80A3, NT100A, S(N) 40A3124-35197000

18,044,770 IDR

1 Piece(s) Quote Automatic cutting 1-2NS(S) 50A3, S80A3, F(NS, N) 80A3, NT100A124-35279000

18,044,770 IDR

1 Piece(s) Quote Automatic cutting 2 1/2 to 3F(NS, N) 80A3124-35358000

Loading...

  1. 1

Tech Support