(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5/16 Charging Hose Plus II【1-3 Pieces Per Package】 (Y21503)

Part Number

Configured Part Number is shown.

Y21503

Part Number
Y21503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(cm)
Set contents Trusco code Weight
(g)

927,286 IDR

1 Piece(s) 12 Day(s) 92Yellow x 1333-9343160

Loading...

  1. 1

Basic Information

Connection diameter 5/16 flare (UNF1/2-20 threads) Working pressure(MPa) 5.5 Burst Pressure(MPa) 27.5
Applicable For R32, R410A

Please check the type/dimensions/specifications of the part Y21503 in the 5/16 Charging Hose Plus II series.

Products like this...

Part Number
Y21505
Y21523
Y21525
Y21563
Y21565
Y21585
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength
(cm)
Set contents Trusco code Weight
(g)

1,197,429 IDR

1 Piece(s) 12 Day(s) 152Yellow x 1852-1126227

1,003,231 IDR

1 Piece(s) 12 Day(s) 92Blue x 1333-9351160

1,197,429 IDR

1 Piece(s) 12 Day(s) 152Blue x 1852-1128227

1,003,231 IDR

1 Piece(s) 12 Day(s) 92Red x 1333-9360160

1,197,429 IDR

1 Piece(s) 12 Day(s) 152Red x 1852-1130227

3,588,571 IDR

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1521 each for yellow, blue and red333-9378700

Tech Support