(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3/8 Charging Hose (1/4 Connection Port) Plus II (Y20436)

Part Number

Configured Part Number is shown.

Y20436

Part Number
Y20436
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(cm)
Set contents Trusco code Weight
(g)

2,366,616 IDR

1 Piece(s) 12 Day(s) 92-128-4710230

Loading...

  1. 1

Basic Information

Connection diameter 1/4 flare (UNF7/16-20 threads) Working pressure(MPa) 4.1 Burst Pressure(MPa) 20.7
Applicable For R12, R22, R502, R407C, R404A, R507A, R134a, R32, R410A

Please check the type/dimensions/specifications of the part Y20436 in the 3/8 Charging Hose (1/4 Connection Port) Plus II series.

Products like this...

Part Number
Y20412
Y20460
Y20472
Y20496
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(cm)
Set contents Trusco code Weight
(g)

2,166,924 IDR

1 Piece(s) 12 Day(s) 30-128-4708141

2,996,154 IDR

1 Piece(s) 12 Day(s) 152-128-4709340

3,386,924 IDR

1 Piece(s) 12 Day(s) 183-128-4705363

3,669,231 IDR

1 Piece(s) 12 Day(s) 244Yellow x 1128-4712457

Tech Support