(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Tool "Wave Plus"

Part Number

Configured Part Number is shown.

WAVP-N

 
Part Number
WAVP-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,817,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 100 Material Stainless steel Trusco code 116-3986
Weight(g) 241

Please check the type/dimensions/specifications of the part WAVP-N in the Multi Tool "Wave Plus" series.

Tech Support