(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Adjuster

Part Number

Configured Part Number is shown.

BS-65

 
Part Number
BS-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

209,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 36 Material Special steel, H grade Trusco Code 776-8150
Mass(g) 44

Please check the type/dimensions/specifications of the part BS-65 in the Screw Adjuster series.

Tech Support