(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special EVA Foam for Import Tools Set (12.7mm drive)

Part Number

Configured Part Number is shown.

 
Part Number
TIT62SBKF1
TIT62SBKF3
TIT62SBKF4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMass
(g)
Details Type Width
(mm)
Length
(mm)
Trusco Code

1,386,154 IDR

1 Piece(s) Quote 1301st drawer514270776-1813

1,203,077 IDR

1 Piece(s) 12 Day(s) 1063rd drawer500190776-1830

1,147,692 IDR

1 Piece(s) Quote 1384th drawer500190776-1848

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool set Thickness(mm) 33 Color Black, Orange
Compatible Body TIT62SBK

Tech Support