(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Adapter

Part Number

Configured Part Number is shown.

14455A

Part Number
14455A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

389,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Insertion Angle (Shaft measurement when electric drill) (mm) 12.7 Trusco code 812-0885 Weight(g) 135

Please check the type/dimensions/specifications of the part 14455A in the Impact Adapter series.

Tech Support