(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Semi-Deep Type Socket

Part Number

Configured Part Number is shown.

3300X-12

Part Number
3300X-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

175,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Insertion Angle (Shaft measurement when electric drill) (mm) 9.5 Width across flat dimension (S Measurement) 12 Trusco code 811-8896
Weight(g) 36

Please check the type/dimensions/specifications of the part 3300X-12 in the Hexagon Semi-Deep Type Socket series.

Tech Support