(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Wrench Standard Length

Part Number

Configured Part Number is shown.

001-17MM

 
Part Number
001-17MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

178,804 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width across flat dimension(mm) 17 Overall length (L dimension)(mm) 160 Hex bar wrench underneck length (H dimension) L-shape only(mm) 60
Trusco Code 454-9376 Mass(g) 437 Material Special alloy steel, SNCM + V (Black dyed parkerizing)

Please check the type/dimensions/specifications of the part 001-17MM in the Hexagon Wrench Standard Length series.

Tech Support