(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Wrench Extra Long

Part Number

Configured Part Number is shown.

 
Part Number
LH-14
LH-17
LH-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco Code Mass
(g)

481,847 IDR

1 Piece(s) 20 Day(s) 1428055811-6348450

634,873 IDR

1 Piece(s) 30 Day(s) 1732060811-6349756

877,779 IDR

1 Piece(s) Quote 1936070811-63511066

Loading...

  1. 1

Basic Information

Material Special alloy steel, SNCM + V Special, Surface treatment: Reinforced nickel plating (EL/armor plating)

Tech Support