(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Hexagon Key Wrench AL

Part Number

Configured Part Number is shown.

AL1700

 
Part Number
AL1700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

423,077 IDR

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Width across flat dimension(mm) 17 Overall length (L dimension)(mm) 320 Trusco Code 816-4959
Mass 754 g Material Chrome vanadium steel, Surface treatment: Cationic electrodeposition coating Hardness HRC50-54

Please check the type/dimensions/specifications of the part AL1700 in the Long Hexagon Key Wrench AL series.

Tech Support