(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ABS Digimatic Length Measuring Unit, Vertical single-function type

Part Number

Configured Part Number is shown.

 
Part Number
SDV-10D (572-300-10)
SDV-20D (572-302-10)
SDV-30D (572-303-10)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring range Trusco Code Mass
(g)

4,604,308 IDR

1 Piece(s) 20 Day(s) 100465-7080250

5,828,770 IDR

1 Piece(s) 20 Day(s) 200465-7128310

9,751,231 IDR

1 Piece(s) 20 Day(s) 300465-7144370

Loading...

  1. 1

Basic Information

Power supply Button type silver oxide battery (SR44) x 1 (included)

Tech Support