(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UV LED Light, Cordless (with battery/charger) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
LB-LED3W-FL-UV
LB-LED8W-FL-UV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Consumption
(W)
Continuous lighting time Charging time Light source used Ultraviolet intensity Irradiation range Trusco code

20,095,385 IDR

1 Piece(s) 12 Day(s) 3Approx. 6.5 hours (3W)----790-3227

31,515,385 IDR

1 Piece(s) 12 Day(s) 8Approximately 2 hours3.5 hoursUV LED5000 μw/cm²φ220mm790-3243

Loading...

  1. 1

Basic Information

Product Type Multipurpose light Total Length(mm) 283 Ultraviolet wavelength(nm) 365
Protection grade IP54 Weight(g) 1160

Tech Support