(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UV LED Light, Corded

Part Number

Configured Part Number is shown.

SL-LED3W-FL-UV

Part Number
SL-LED3W-FL-UV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,973,846 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Multipurpose light Power Consumption(W) 3 Total Length(mm) 293
Width(mm) φ100 Depth(mm) 72 Code length(m) 5.0
Ultraviolet wavelength(nm) 365 Protection grade IP54 Ultraviolet wavelength 365 nm
Power supply(V) 100 Trusco code 790-3251 Weight(g) 1100

Tech Support