(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Operated Floodlight

Part Number

Configured Part Number is shown.

GLI18V-1900

Part Number
GLI18V-1900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,118,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Continuous lighting time Approx. 500 minutes(weak), Approx. 250 minutes(strong)(when using 18V 5.0Ah battery) Total Length(mm) 1900(strong)/1000(weak) Power supply 292 (14.4V, 18V battery)
Compatible Charger BOSCH Pro Power Tool 14.4V, 18V Lithium Ion Battery Compatible Charger Maximum lighting time(hr) 4 Trusco code 829-1537
Weight(g) 1600

Please check the type/dimensions/specifications of the part GLI18V-1900 in the Battery Operated Floodlight series.

Tech Support