(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Cordless LED Light (with battery pack), Slim Type

Part Number

Configured Part Number is shown.

Part Number
LB-LED30LCW
LB-LED40LCW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBrightness
(lm)
Total Length
(mm)
Trusco Code Mass
(g)
Maximum Lighting Time
(Hours)

5,883,077 IDR

1 Piece(s) 11 Day(s) or more 180329816-24593108

6,093,846 IDR

1 Piece(s) 8 Day(s) or more 260404816-24613256

Loading...

  1. 1

Basic Information

Type Chemical resistant / rainproof type Material cover: Chemical resistant resingrip: Polycarbonate

Tech Support