(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Cordless LED Light (with battery pack and charger), Slim Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
LB-LED30CW
LB-LED40CW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBrightness
(lm)
Total Length
(mm)
Trusco Code Mass
(g)
Maximum Lighting Time
(Hours)

7,984,615 IDR

1 Piece(s) 8 Day(s) or more 180329816-24583108

8,195,385 IDR

1 Piece(s) 8 Day(s) or more 260404816-24603256

Loading...

  1. 1

Basic Information

Type Rainproof type Material cover: Chemical resistant resingrip: Polycarbonate Protection Level IP66

Tech Support