(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Rechargeable Long Light, Antiglare cover type

Part Number

Configured Part Number is shown.

LLW-8BW

Part Number
LLW-8BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,223,077 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Brightness(lm) 1000 Overall Length(mm) 1425 Power Consumption(W) 8
Light Color Neutral white Trusco Code 818-4722 Mass(g) 1800
Lighting time Approximately 10 hours in a row

Tech Support