(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reflective Sheet【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

PDR-60

Part Number
PDR-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

259,539 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 240 Material PET Compatible products PDI-VF40-1, PDI-VF40J, PDW series (lighting equipment with pipe diameter φ60)
Color silver Width(mm) 99 Trusco Code 828-9629
Mass(g) 35

Please check the type/dimensions/specifications of the part PDR-60 in the Reflective Sheet series.

Tech Support