(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Bike Light "BC30R 2017"

Part Number

Configured Part Number is shown.

BC30R2017

Part Number
BC30R2017
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,620,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Battery type Lithium Product Type Headlight Material 6463B-T6(Aluminum alloy)
Power supply Dedicated lithium rechargeable battery(included) Maximum lighting time(hr) 36 hours at 50Lm, 2 hours 40 minutes at 1800Lm (strong), 7 hours at 400Lm Protection grade IP66
Brightness(lm) 1800 Width(mm) 50.5 Depth(mm) 114
Height(mm) 32 Irradiation distance(m) 161 Corresponding handle diameter(mm) Φ22 to 35
Trusco code 115-2310 Weight(g) 240

Please check the type/dimensions/specifications of the part BC30R2017 in the LED Bike Light "BC30R 2017" series.

Tech Support