(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Wide Angle Head Light

Part Number

Configured Part Number is shown.

Part Number
87671
87675
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBattery type Power supply Brightness
(lm)
Width
(mm)
Maximum lighting time
(hr)
Trusco code Weight
(g)

1,188,924 IDR

1 Piece(s) 12 Day(s) AA CellAA Alkaline battery (3 pieces) included2501208 [5.5 hours (strong lighting 250lm), 8 hours (weak lighting 120lm)]112-843462

2,012,616 IDR

1 Piece(s) Quote LithiumLithium ion secondary battery (4800mAh / 3.7V)4001708.5 [4 hours (strong lighting 400lm), 8.5 hours (weak lighting 200lm)]112-843382

Loading...

  1. 1

Basic Information

Product Type Headlight Material ABS resin Protection grade IPX5
Depth(mm) 35 Height(mm) 30 Light source Curved surface COB LED x 1

Tech Support