(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Attachment for Helmet Power Light

Part Number

Configured Part Number is shown.

SE-07

Part Number
SE-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

127,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Headlight Size(mm) W88 x D53 x H33 Light Mountable Dimensions(mm) 20 to 26.5
Trusco Code 115-8214 Mass(g) 25 Material ABS resin

Please check the type/dimensions/specifications of the part SE-07 in the Attachment for Helmet Power Light series.

Tech Support