(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Black Light

Part Number

Configured Part Number is shown.

Part Number
FL6BL
FL8BL
FL10BL
FL15BL
FL40SBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Lamp Wattage
(W)
Length
(mm)
Rated Life
(Hours)
Mouth Ring Trusco Code Mass
(g)

156,308 IDR

1 Piece(s) 12 Day(s) 6210.52000G5541-578120

126,154 IDR

1 Piece(s) 8 Day(s) or more 82872000G5541-579930

135,385 IDR

1 Piece(s) 8 Day(s) or more 103303500G13541-563255

135,385 IDR

1 Piece(s) 8 Day(s) or more 154363500G13541-565970

276,923 IDR

1 Piece(s) 8 Day(s) or more 4011987500G13541-5705255

Loading...

  1. 1

Basic Information

Specifications Glow Starter Type Light-source Color light blue

Tech Support